IESNA:LM-63-2002
[TEST]P1641729
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24266.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5362.0 5022.1 4678.7 4400.8 4183.0 4034.3 3963.5 3947.6 3997.2 4133.5 4340.6 4625.6 4963.7 5307.1 5609.8 
5926.7 6346.3 6755.2 7275.6 7796.1 8146.6 8134.2 7495.1 6211.7 4689.3 3519.2 2781.0 2265.9 1825.1 1260.4 849.7 
513.4 297.4 131.0 23.0 0.0 0.0 
5362.0 5039.8 4689.3 4411.4 4179.5 4037.9 3956.5 3942.3 3990.1 4121.1 4330.0 4609.7 4953.1 5296.5 5622.2 
5974.5 6367.5 6806.5 7325.2 7847.4 8206.8 8173.1 7553.6 6261.3 4629.1 3459.0 2747.4 2244.6 1793.2 1262.2 856.8 
516.9 309.8 139.8 28.3 0.0 0.0 
5362.0 5029.2 4689.3 4404.3 4197.2 4048.5 3965.3 3940.5 3970.6 4091.0 4298.1 4577.8 4935.4 5310.7 5724.9 
6109.1 6539.2 7080.9 7633.2 8123.6 8470.5 8424.5 7806.7 6516.2 4749.5 3485.6 2823.5 2322.5 1915.4 1324.1 874.5 
557.6 347.0 189.4 40.7 0.0 0.0 
5362.0 5096.5 4753.1 4489.3 4275.1 4129.9 4039.7 3993.6 3993.6 4062.7 4234.4 4485.8 4823.9 5257.6 5733.8 
6224.1 6755.2 7328.7 7951.9 8583.8 9022.8 9061.8 8603.3 7498.7 5609.8 3728.1 2989.9 2630.6 2320.8 1880.0 
1240.9 750.6 502.7 292.1 92.1 0.0 0.0 
5362.0 5100.0 4795.5 4544.2 4345.9 4206.1 4112.2 4048.5 4016.6 4032.6 4124.6 4307.0 4584.9 4963.7 5445.2 
5983.4 6604.7 7279.2 8042.1 8900.7 9766.3 10389.5 10456.7 9860.2 8433.4 5717.8 3333.3 2703.1 2513.7 2427.0 
2235.8 1541.9 1040.9 607.2 223.0 0.0 0.0 
5362.0 5185.0 4908.8 4669.9 4496.4 4354.8 4243.2 4170.7 4119.3 4094.5 4114.0 4186.6 4340.6 4595.5 4940.7 
5397.4 6024.1 6730.4 7528.8 8527.2 9773.4 11205.5 12563.3 13259.0 13276.7 12203.9 9293.7 4993.8 3021.8 2609.3 
2531.4 2363.3 1775.5 1510.0 796.6 5.3 0.0 
5362.0 5232.8 5018.6 4809.7 4652.2 4515.8 4409.6 4330.0 4273.3 4237.9 4230.8 4257.4 4317.6 4448.6 4655.7 
4963.7 5401.0 5951.5 6656.1 7573.0 8659.9 10115.1 12253.5 14969.0 17365.9 18732.5 18743.2 16806.5 12039.3 6810.1 
3629.0 2458.8 1903.0 1485.2 1152.4 173.5 0.0 
5362.0 5273.5 5135.4 4988.5 4855.7 4737.1 4638.0 4561.9 4507.0 4466.3 4448.6 4446.8 4461.0 4499.9 4590.2 
4760.1 5038.1 5454.1 6045.3 6826.0 7849.2 9152.1 10688.6 12646.5 15301.8 18934.3 22862.5 24696.4 23761.7 
19785.8 14979.7 10858.6 6657.8 2630.6 1161.3 311.6 0.0 
5362.0 5277.0 5144.3 5006.2 4882.3 4765.4 4666.3 4592.0 4540.6 4499.9 4482.2 4478.7 4485.8 4517.6 4593.7 
4756.6 5013.3 5409.8 6001.1 6753.4 7757.1 9077.7 10555.9 12464.2 14997.4 18431.6 22545.6 24820.3 23961.8 
20219.5 15285.9 11099.3 6930.4 2591.6 1092.2 309.8 0.0 
5362.0 5330.2 5271.7 5211.5 5142.5 5062.8 4992.0 4946.0 4915.9 4896.4 4882.3 4866.4 4857.5 4855.7 4891.1 
4981.4 5165.5 5491.2 5981.6 6677.3 7636.8 8815.7 10086.7 11471.1 12951.0 14622.1 16558.7 18679.4 19943.4 18798.0 
15537.3 10242.5 4553.0 1269.3 481.5 136.3 0.0 
5362.0 5365.6 5369.1 5381.5 5395.6 5388.6 5390.3 5401.0 5422.2 5443.4 5452.3 5443.4 5425.7 5409.8 5416.9 
5461.1 5579.8 5824.0 6271.9 6948.1 7900.5 9045.9 10339.9 11763.2 13195.3 14574.3 15988.7 17300.4 16930.4 14884.1 
12303.1 7626.1 2423.4 840.9 348.7 120.4 0.0 
5362.0 5388.6 5408.0 5434.6 5459.4 5457.6 5454.1 5450.5 5450.5 5434.6 5397.4 5339.0 5277.0 5204.5 5142.5 
5119.5 5156.7 5301.8 5567.4 6041.8 6863.2 7898.7 9150.3 10568.3 12011.0 13506.8 14877.0 16040.0 15225.7 13020.0 
10547.0 6240.0 1991.5 759.4 336.3 118.6 0.0 
5362.0 5340.8 5363.8 5388.6 5401.0 5381.5 5349.6 5308.9 5262.9 5206.2 5112.4 5004.4 4884.1 4761.9 4653.9 
4569.0 4533.5 4560.1 4662.8 4931.9 5416.9 6257.8 7378.3 8683.0 10062.0 11580.8 13027.1 13825.5 12607.6 10674.5 
8465.2 4891.1 1699.4 656.8 315.1 118.6 0.0 
5362.0 5383.3 5385.0 5363.8 5316.0 5213.3 5082.3 4935.4 4777.8 4602.6 4399.0 4170.7 3929.9 3671.4 3405.9 
3131.5 2857.1 2577.4 2287.1 2000.4 1741.9 1577.3 1577.3 1849.9 2524.3 3413.0 4190.1 3644.9 2067.6 1382.5 1056.8 
778.9 493.9 262.0 145.2 62.0 0.0 
5362.0 5388.6 5344.3 5262.9 5119.5 4923.0 4694.6 4434.4 4135.2 3809.5 3448.4 3025.3 2554.4 2064.1 1545.4 1164.8 
959.5 867.4 821.4 793.1 773.6 759.4 748.8 740.0 727.6 734.6 789.5 901.0 970.1 856.8 702.8 555.9 382.4 194.7 104.4 30.1 
0.0 
5362.0 5379.7 5280.6 5114.2 4882.3 4595.5 4260.9 3853.8 3384.7 2862.5 2241.1 1649.9 1194.9 973.6 872.7 823.2 787.8 
763.0 741.7 720.5 704.6 685.1 660.3 640.8 623.1 610.7 612.5 649.7 701.0 639.1 497.4 350.5 231.9 154.0 83.2 17.7 0.0 
5362.0 5372.6 5215.1 4970.8 4653.9 4264.5 3802.4 3228.9 2542.0 1869.4 1361.3 1094.0 952.4 872.7 828.5 796.6 763.0 
734.6 706.3 683.3 665.6 646.1 623.1 596.6 562.9 531.1 502.7 469.1 433.7 387.7 315.1 246.1 189.4 129.2 63.7 8.9 0.0 
5362.0 5319.5 5101.8 4788.5 4388.4 3910.4 3320.9 2593.4 1903.0 1403.8 1145.3 1007.3 918.7 862.1 817.8 778.9 743.5 
706.3 672.7 647.9 630.2 610.7 582.4 552.3 518.7 483.3 442.6 401.8 355.8 313.3 269.1 223.0 171.7 115.1 56.6 5.3 0.0 
5362.0 5273.5 5023.9 4636.2 4172.4 3584.7 2896.1 2133.1 1568.4 1290.5 1124.1 1005.5 918.7 856.8 805.5 761.2 720.5 
685.1 656.8 632.0 609.0 582.4 554.1 524.0 492.1 453.2 416.0 375.3 338.1 299.2 258.5 214.2 164.6 108.0 53.1 1.8 0.0 
5362.0 5268.2 4988.5 4574.3 4025.5 3390.0 2607.5 1892.4 1508.2 1322.4 1182.5 1051.5 941.8 860.3 800.1 748.8 709.9 
681.5 656.8 630.2 603.6 571.8 538.1 506.3 469.1 433.7 400.1 361.1 324.0 288.5 247.8 203.6 154.0 100.9 44.3 0.0 0.0 
5362.0 5218.6 4924.8 4484.0 3917.5 3221.8 2442.9 1791.5 1513.5 1371.9 1244.5 1097.5 970.1 871.0 793.1 745.3 709.9 
685.1 660.3 633.7 601.9 566.5 531.1 495.7 456.7 421.3 384.1 350.5 316.9 279.7 239.0 196.5 145.2 92.1 37.2 0.0 0.0 
5362.0 5218.6 4924.8 4480.4 3917.5 3211.2 2428.8 1795.0 1518.9 1379.0 1262.2 1113.5 966.5 871.0 796.6 743.5 709.9 
686.8 660.3 633.7 601.9 566.5 531.1 495.7 454.9 419.5 382.4 348.7 315.1 277.9 237.2 194.7 143.4 90.3 35.4 0.0 0.0 
